Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
5030 | 4.9 | 4.9 | 2.85 | ||
6030 | 5.9 | 5.9 | 2.85 |
LTSpice files
Characteristics
- Magnetically shielded
- AECQ-200 grade 1 qualified
- Recommended solder profile: Reflow
- Land pattern matching with WE-LQFS, WE-SPC, WE-TPC
- Operating temperature: -40°C up to +125°C
Applications
- DC/DC converter
- Compact designs
- Embedded laptops and PCs
- Filter applications
Application Notes
Products
All
5030
6030
Order Code | Datasheet | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT,10% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
74408053003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 | ±25% | 2 | 2.3 | 75 | 100 | |
74408063004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±20% | 2 | 2.5 | 90 | 75 | |
74408053004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 | ±20% | 1.4 | 2.1 | 100 | 85 | |
74408063006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±20% | 1.8 | 2.2 | 100 | 40 | |
74408053006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 6.8 | ±20% | 1.3 | 2 | 125 | 60 | |
74408063100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 1.35 | 1.6 | 140 | 27 | |
74408053100 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | ±20% | 1.2 | 1.3 | 140 | 37 | |
74408063150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 1.2 | 1.4 | 180 | 20 | |
74408053150 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | ±20% | 1.1 | 1.2 | 200 | 22 | |
74408063220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 1 | 1.1 | 220 | 18 | |
74408053220 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | ±20% | 0.9 | 0.8 | 270 | 20 | |
74408053330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±20% | 0.8 | 0.7 | 415 | 15 | |
74408063330 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | ±20% | 0.9 | 0.9 | 285 | 15 | |
74408063470 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 47 | ±20% | 0.8 | 0.8 | 385 | 11 | |
74408063680 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 68 | ±20% | 0.6 | 0.7 | 535 | 9 | |
74408063101 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 100 | ±20% | 0.5 | 0.5 | 850 | 8 |
Order Code | Datasheet |
---|---|
74408053003 | SPEC |
74408063004 | SPEC |
74408053004 | SPEC |
74408063006 | SPEC |
74408053006 | SPEC |
74408063100 | SPEC |
74408053100 | SPEC |
74408063150 | SPEC |
74408053150 | SPEC |
74408063220 | SPEC |
74408053220 | SPEC |
74408053330 | SPEC |
74408063330 | SPEC |
74408063470 | SPEC |
74408063680 | SPEC |
74408063101 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (µH) | Tol. L | IR (A) | ISAT,10% (A) | RDC max. (mΩ) | fres (MHz) | Samples |
---|